Generator models | C1500D6E | Cummins Inc.

C1500D6E

Frequency

60 Hz
Rated for kW kVA
Prime 1364 1705
Standby 1500 1875
Data Center Continuous 1364 1705

Product Availability

North America
qsk38 generator set

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK38-G18 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1364 kW

1705 kVA

Standby

1500 kW

1875 kVA

Data Center Continuous

1364 kW

1705 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1136 kW

1420 kVA

Standby

1250 kW

1563 kVA

Contact Sales or find a Location