Generator models | C15D6 | Cummins Inc.

C15D6

Frequency

60 Hz
Rated for kW kVA
Prime 13.6 16.87
Standby 15 18.75

Product Availability

Asia Pacific, India, North America
d1703 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

D1703M - Diesel

Rating

Prime

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

13.6 kW

16.87 kVA

Standby

15 kW

18.75 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

90 kW

113 kVA

Standby

100 kW

125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

72 kW

90 kVA

Standby

80 kW

100 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

113 kW

141 kVA

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

54 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

22.7 kW

28.3 kVA

Standby

25 kW

31.3 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

27 kW

33.8 kVA

Standby

30 kW

37.5 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

36 kW

45 kVA

Standby

40 kW

50 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

18.2 kW

22.8 kVA

Standby

20 kW

25 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

45 kW

56 kVA

Standby

50 kW

63 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

9.1 kW

11.4 kVA

Standby

10 kW

12.5 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

43.75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

38 kW

48 kVA

Standby

42 kW

53 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location