C20 D6T for Telecom

Frequency

60 Hz
Rated for kW kVA
Prime 18 - 18.1 18.1 - 23
Standby 20 - 20 20 - 25

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Telecom
telecom generator

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability and versatility for stationery Standby, Prime Power, and Continuous Duty applications at remote locations.

Features & Benefits

Heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.

Alternator - Excellent motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads.

Control system - The PowerCommand®  1.1 electronic control is standard equipment and provides total genset system integration, including automatic remote starting/stopping, alarm and status message display.

Cooling system - Standard integral radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

Enclosures - Weather-protective and sound-attenuated enclosure. Max 77 db @ 1 m @ 100% load factor.

Warranty - Backed by a comprehensive warranty and worldwide distributor network.

Remote operations - High capacity 1000 L fuel tank, robust structural strength, and pilferage protected lockable enclosure.

Extended service interval – Optional 1000 hour fuel filter, lube oil and air filter change intervals.

Lifting capability - Single point lifting arrangement for ease of transportation. Additional fork-lift pockets also provided.

Integrated ATS - Automatic transfer switch and manual by-pass switch integrated inside the genset enclosure.

Specifications

Design: 4 cycle, in-line, naturally aspirated

Bore: 91.7 mm (3.6 in)

Stroke: 127 mm (5 in)

Displacement: 2.5 litre (153 in3)

Cylinder block: Alloy cast iron, in-line 3 cylinder

Battery capacity: 65 AH

Battery charging alternator: 36 Amps

Starting voltage: 12 Volt, negative ground

Fuel system: Direct injection

Fuel filter: Spin-on fuel filters with water separator

Air cleaner type: Dry type replaceable element

Lube oil filter type(s): Spin on full flow filter

Standard cooling system: 122 °F (50 °C) ambient radiator with coolant recovery system



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.