Generators | QSJ5.9G | Cummins Inc.

QSJ5.9G for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 45 - 100 56 - 125

Certification

EPA+

Product Availability

North America

Applications

Commercial Industrial Generators
qsj5.9g
Specifications
  • Gas engine - Rugged 4-cycle Cummins QSJ5.9G spark-ignited engine delivers reliable power. The electronic air/fuel ratio control provides optimum engine performance and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® 1.1 electronic control is standard equipment and provides total generator set system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110Level 1 compliance.
  • Cooling system - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature.
  • Enclosures - The aesthetically appealing enclosure incorporates special designs that deliver one of the quietest generators of its kind. Aluminum material plus durable powder coat paint provides the best anti-corrosion performance. The generator set enclosure has been evaluated to withstand 180 MPH wind loads in accordance with ASCE7-10. The design has hinged doors to provide easy access for service and maintenance.
  • NFPA - The generator set accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

45 kW

56 kVA

Frequency (Hz)

60

Fuel Type

Propane

Standby

100 kW

125 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

60 kW

75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Standby

80 kW

100 kVA

Frequency (Hz)

60

Fuel Type

Propane, Natural Gas

Standby

50 kW

63 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

70 kW

88 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane