Classic Blue™ | Cummins Inc.

Classic Blue™

Valvoline Classic Blue Lubricants: engine oil, hydraulic oil, mono motor oil, and gear oils. For more information and assistance, contact your nearest Cummins South Pacific location.
 

Cummins Classic Blue Enviro


Exclusively recommended by Cummins

Valvoline Classic Blue™ engine oil is designed to provide advanced lubricant performance in modern, low emission diesel engines, including those with EGR, operating under a wide variety of service conditions. The advanced product technology offers a long life and extended drain capability. The balanced formulation helps to maximize the engine durability.

Valvoline Classic Blue™ Hydraulic Oil is recommended for general industrial equipment, machine tools, rotary air compressors, torque converters and closed gearboxes where EP additives are not required. Classic Blue is specially formulated to fight the three main causes of hydraulic system failure – deposits, rust and wear.

Valvoline Classic Blue™ Mono motor oils are formulated to assist in controlling piston deposits formed in the high temperature operations of high speed, two stroke diesel engines while maintaining a high level of engine cleanliness. Classic Blue™ is suitable for turbocharged and naturally aspirated diesel engines and petrol engines where a monograde is recommended.

Valvoline Classic Blue™ Gear Oils are formulated to meet the API GL-5 service classification – containing excellent extreme pressure performance additives, ensuring superior gear lubrication for heavy duty vehicles whilst offering excellent thermal oxidation stability and corrosion protection. Recommended for use in automotive manual transmission, hypoid differentials and spiral bevel rear axles/transaxles where an API GL-5 gear oil.

For more information and assistance, contact your local Cummins representative.

Available product literature

 1176 - Classic Blue Hydraulic Oil ISO 68.pdf

 1177 - Classic Blue Hydraulic Oil ISO 46.pdf

 1178 - Classic Blue 80W-90.pdf

 1179 - Classic Blue 85W-140.pdf

 1180 - Classic Blue Monograde SAE 30.pdf

 1181 - Classic Blue Monograde SAE 50.pdf

Connect with us