Engines | QSK38 Well Servicing Applications | Cummins Inc.

QSK38 Well Servicing Applications

Power

920 - 1260 hp 686 - 940 kW

Torque

3591 - 4590 lb-ft 4869 - 6223 N•m

Certification

Tier 2 / Stage II, EPA Tier 2, EU Stage I

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Oil and Gas Engines
Well Servicing
QSK38 engine for Well Servicing applications

In demanding oil and gas applications, dependability is everything. That’s where the superior uptime and productivity of the QSK38 makes the difference. Dependability makes the new QSK38 the right engine choice. Every time.

Its V-12 configuration offers up to 1260 horsepower (940 kilowatts), an excellent choice for high load factors. With full-authority electronic controls that provide complete engine monitoring, automatic adjustment for peak performance and fuel efficiency, plus full diagnostics and prognostics.

Specifications

General Specifications
V-12, 4-Cycle, Diesel Engine

Bore 6.25 in (159 mm)
Stroke 6.25 in (159 mm)
Displacement 37.8 L (2307 cubic in)
Engine Power* 920-1260hp (686-940kW)
Aspiration Turbocharged/Aftercooled
Frac Rig Weight** 9309 lb (4100 kg)
Coolant Capacity 29.5 gal (112 L)
Lube Oil Capacity 49.1 gal (186 L)
Rotation Clockwise (viewed from the front of the engine)

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Advertised Power BHP (kW) Peak Torque lb-ft (Nm) Emissions Certification Level
QSK38 1600 (1193) @ 1900 rpm 4604 (6242) @ 1500 rpm Tier 2
QSK38 1531 (1142) @ 1800 rpm 4604 (6242) @ 1500 rpm Tier 2
QSK38 1350 (1007) @ 1800 rpm 4320 (5857) @ 1500 rpm Tier 2
Efficiency
Performance

or