Engines | ReCon QSK19 | Cummins Inc.

ReCon QSK19 for Marine

Power

660 - 755 hp 492 - 563 kW

Torque

lb-ft 0 N•m

Certification

EPA Tier 3, IMO 2

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Recreational
Marine - ReCon
Marine - Commercial
QSK19

492-563 kW | 660-755 hp

  • Built to meet or exceed your engine’s original specifications for performance, reliability and durability
  • Fully remanufactured according to Cummins five-step remanufacturing process
  • Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
  • Remanufactured at Seymour Engine Plant in Seymour, IN, U.S.

Commercial Customer Spotlight: ReCon Engine Customer

Specifications
Configuration In-line, 6 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 19 L (1150 in³)
Bore & Stroke 159 x 159 mm (6.25 x 6.25 in)
Fuel System Modular Common Rail (MCRS)


Product Dimensions and Weight 
 

Overall Length

mm (in)

2007

(79)

Overall Width

mm (in)

963

(38)

Overall Height

mm (in)

1880

(74)

Overall Weight

kg (lb)

2189

(4825)

Dimensions may vary based on selected engine configuration.

 

 

 



To access our complete brochure library, click here.
Ratings

Commercial and Recreational Marine ReCon Engines (Variable Speed Ratings)

Engine Model

kW

MHP

Engine Speed (RPM)

Rating Definition

Emissions

QSK19 ReCon

492

669

1800

Continuous

EPA 2

QSK19 ReCon

563

766

1800

Intermittent

EPA 2

For more information on marine ratings, click here. For more on marine emissions information, click here.

Efficiency
Performance

or