G-Drive Engines | B6.7 (Stage V) | Cummins Inc.

B6.7 (Stage V)

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 124 - 188 155 - 234
Standby 137 - 205 171 - 256

Certification

EU Stage V, EPA Tier 4F

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Welding
G-Drive - Intermodal
G-Drive - Rail
G-Drive - Crushing / Mining
G-Drive - Lighting Towers
G-Drive - Oil and Gas
G-Drive - Standby
B6.7 (Stage V)

The new Cummins G-Drive engines are designed with next generation aftertreatment technology, providing an optimised solution to meet EU Stage V, and US Tier 4 Final emissions. This unique and simplistic design brings an improvement in reliability and fuel economy, as well as longer intervals for scheduled maintenance.

Features & Benefits

Integrated Aftertreatment Design. Full single module (DOC/DPF/SCR) with compact size for reduced installation impact. Industry leading DPF technology expertise with best in class reliability and service intervals.

EGR-Free Design (supported by better NOx conversion performance) allows a higher sulphur tolerance for global capability and puts the B6.7 and L9 on par with lower emissions level engines. A streamlined design also delivers a significant reduction in installation complexity and cost.

Improved Performance Higher power density (vs Tier 4F). Meets ISO 8528 transient and steady state performance.

Air Control Throttle Reduced operator interface, intake throttle for increased thermal management capability. Aftertreatment specification capable of low load operation up to -25º C.

Cooling System 50ºC LAT capability with noise optimized fan.

Air Cleaner Normal and heavy-duty air cleaner options.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
B6.7-G17 50 155 / 124 171 / 137 1500 Diesel EU Stage V, EPA Tier 4F Spec Sheet
B6.7-G17 60 176 / 141 194 / 155 1800 Diesel EU Stage V, EPA Tier 4F Spec Sheet
B6.7-G18 50 216 / 172 235 / 188 1500 Diesel EU Stage V, EPA Tier 4F Spec Sheet
B6.7-G18 60 234 / 188 256 / 205 1800 Diesel EU Stage V, EPA Tier 4F Spec Sheet


To access our complete brochure library, click here.