G-Drive Engines | L9 Stage V for G-Drive | Cummins Inc.

L9 Stage V for G-Drive

Frequency

50, 60 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 207 - 260 259 - 325
Standby 226 - 284 283 - 355

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Welding
G-Drive - Intermodal
G-Drive - Rail
G-Drive - Crushing / Mining
G-Drive - Lighting Towers
G-Drive - Oil and Gas
G-Drive - Standby
L9 (Stage V)

The new Cummins G-Drive engines are designed with next generation aftertreatment technology, providing an optimised solution to meet EU Stage V, and US Tier 4 Final emissions. This unique and simplistic design brings an improvement in reliability and fuel economy, as well as longer intervals for scheduled maintenance.

Features & Benefits

Integrated Aftertreatment Design. Full single module (DOC/DPF/SCR) with compact size for reduced installation impact. Industry leading DPF technology expertise with best in class reliability and service intervals.

EGR-Free Design (supported by better NOx conversion performance) allows a higher sulphur tolerance for global capability and puts the B6.7 and L9 on par with lower emissions level engines. A streamlined design also delivers a significant reduction in installation complexity and cost.

Improved Performance Higher power density (vs Tier 4F). Meets ISO 8528 transient and steady state performance.

Air Control Throttle Reduced operator interface, intake throttle for increased thermal management capability. Aftertreatment specification capable of low load operation up to -25º C.

Cooling System 50ºC LAT capability with noise optimized fan.

Air Cleaner Normal and heavy-duty air cleaner options.

Generator Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
L9-G17 50 259 / 207 283 / 226 1500 Diesel EU Stage V, EPA Tier 4F Spec Sheet
L9-G17 60 264 / 211 290 / 232 1800 Diesel EU Stage V, EPA Tier 4F Spec Sheet
L9-G18 50 286 / 229 313 / 250 1500 Diesel EU Stage V, EPA Tier 4F Spec Sheet
L9-G18 60 293 / 235 322 / 258 1800 Diesel EU Stage V, EPA Tier 4F Spec Sheet
L9-G19 50 301 / 241 330 / 264 1500 Diesel EU Stage V, EPA Tier 4F Spec Sheet
L9-G19 60 325 / 260 355 / 284 1800 Diesel EU Stage V, EPA Tier 4F Spec Sheet


To access our complete brochure library, click here.