6BTAA5.9-G6

Frequency

60 Hz
Rated for kW kVA
Prime 83 - 102 104 - 128
Standby 92 - 110 115 - 140

Certification

Non-Regulated

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

G-Drive - Rental
cummins power generator

This Cummins® Rental generator set is a fully integrated power generation system providing optimum performance, reliability and versatility for stationary standby and prime power applications

Features & Benefits

Cummins Diesel Engine - Rugged 4-cycle, industrial diesel engine with excellent transient performance. Lightweight, compact and excellent fuel economy. Spin on fuel filter with pre-filter water separator (optional).

Alternator - Brushless single bearing, revolving field, four pole, vacuum impregnation. Class H Insulation, IP23 Protection. IC 01 Cooling System. Fully interconnected damper winding. AC exciter and rotating rectifier unit. Epoxy coated stator winding. Rotor and exciter impregnated with polyester resin appropriate to tropical climates, resistant to oil and acids. Low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault clearing short-circuit capability.

Cooling System - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature at the rated power level.

Control System - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 and 2 compliance.

Generator Set - Enclosure with central lifting point and base with access to the forklift. Internal or external access points for fuel supply. Air filters for normal operation or in extreme conditions (heavy duty). Electric key for battery isolation. Containment of fluid leaks. Easy connection of cables through an external access panel.

Warranty and Service - Backed by a comprehensive warranty (1 year standard/ 2 years optional) and worldwide distributor network.



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

100 kW

125 kVA

Standby

110 kW

138 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

83 kW

104 kVA

Standby

92 kW

115 kVA