Generator models | C2250D5P | Cummins Inc.

C2250D5P

Frequency

50 Hz
Rated for kW kVA
Prime 2250 1800
Standby 2250 1800
Continuous 2250 1800

Product Availability

India
C2000D5p Gensets

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

QSK60–G4 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

1000 - 2000 kW/kVA

> 2000 kW/kVA

Prime

2250 kW

1800 kVA

Standby

2250 kW

1800 kVA

Continuous

2250 kW

1800 kVA

Connect with us