Generator models | C2750D5 | Cummins Inc.

C2750D5

Frequency

50 Hz
Rated for kW kVA
Prime 2000 2500
Standby 2200 2750
Continuous 1800 2250
Data Center Continuous 2000 2500

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK78-G9 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2000 kW

2500 kVA

Standby

2200 kW

2750 kVA

Continuous

1800 kW

2250 kVA

Data Center Continuous

2000 kW

2500 kVA

Contact Sales or find a Location