Generator models | C275D5B | Cummins Inc.

C275D5B

Frequency

50 Hz
Rated for kW kVA
Prime 200 250
Standby 220 275

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6LTAA9.5-G3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Contact Sales or find a Location