Generator models | C300D5B | Cummins Inc.

C300D5B

Frequency

50 Hz
Rated for kW kVA
Prime 218 273
Standby 240 300.5

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6LTAA9.5-G3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

218 kW

273 kVA

Standby

240 kW

300.5 kVA

Contact Sales or find a Location