Generator models | C3500D5E | Cummins Inc.

C3500D5E

Frequency

50 Hz
Rated for kW kVA
Prime 2500 3125
Standby 2800 3500
Continuous 2200 2750
Data Center Continuous 2500 3125

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK95-G10 - Diesel

Rating

Data Center Continuous

Prime

Standby

Continuous

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2500 kW

3125 kVA

Standby

2800 kW

3500 kVA

Continuous

2200 kW

2750 kVA

Data Center Continuous

2500 kW

3125 kVA

Contact Sales or find a Location