Generators | Onan P2500i Inverter Portable Generator | Cummins Inc.

Onan P2500i Inverter Portable Generator

Designed to go wherever you do, the 2500i portable generator brings together efficiency, durability and performance, backed by the Cummins 24/7 support network to ensure that you’ll always have power for when you need it most.

 

Frequency

60 Hz

Certification

CARB

Product Availability

North America

Applications

Portable Generators
Onan P2500i Inverter Portable Generator
Specifications
  • Operates at a noise level as low as 52 dBA
  • Built-in carry handle for easy transportation
  • Rubber mat on top for storing electronic devices such as phones while charging
  • 1 gallon gas fuel tank that runs 10 hours at 25% load
  • Rubber outlet dust covers
  • Parallel capable (cable sold separately)
  • Two 5V USB ports for charging sensitive electronics such as phones or tablets
  • LED display with precise readings such as fuel level, power output, remaining run time, voltage and lifetime run hours
  • Stop, run, and choke switch
  • Pull start featuring a recoil rope
  • Dependable 3.4 HP 98cc OHV 4-Stroke engine


To access our complete brochure library, click here.