Generator models | RS25 | Cummins Inc.

RS25

Rated for kW kVA
Standby 25 31

Product Availability

Latin America, North America
quiet connect generator

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

25 kW

31 kVA

Contact Sales or find a Location