Product Finder | Cummins Inc.

Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units
The MS-14-160 single-reduction hypoid solo drive axle is designed for on-highway operation for heavy haul and vocational truck applications. This axle is ideal for tractor trailers and heavy-duty tipper applications.
Built for demanding long-haul duties carrying heavy loads, lightweight and best-in-class fuel efficiency, the MS-13-17X single-reduction hypoid axle is designed for On-highway applications and represents our latest product generation for European lineh
The MS-18 single rear drive axle delivers high power density to handle extreme, heavy-duty truck applications as efficiently as possible.
The MS-230/MS-240 single rear drive axles for linehaul and city delivery applications are engineered for the toughest and most demanding jobs. With its dual speed design, it delivers performance at reduced maintenance and operating costs.
Built for construction, heavy-duty and all-wheel-drive 4x4 applications, the MS-610 single rear drive axle offers high durability and reliability and is available with a choice of either planetary or bevel-hub reduction wheel-ends.
The MT-148 single-reduction hypoid tandem drive axle is designed for on-highway operation of haulage and vocational truck applications.
The MT-14X tandem rear drive axle is engineered with advanced technology to deliver greater performance and reliability.
The MT-150 tandem rear drive axle for long haul truck applications is lightweight in design, offering fast ratios and detachable function to deliver greater fuel economy.
The MT-610 hub reduction hypoid tandem axle is designed for on- and off-highway operation for haulage and vocational truck applications including construction, heavy-duty and AWD trucks.
These bevel gear wheel-end reduction axles exceed the demanding requirements of the current Family of Medium Tactical Vehicles (FMTV) with weight ratings up to 23,000 lbs., optimal maneuverability and excellent ground clearance.
The MTec6 trailer axle was designed to help fleets save fuel and expand payload capacity for a lower cost of ownership.
Our proven axle leadership has resulted in a broad range of front non-drive steer axles and front drive steer axles that combine unsurpassed steering control, durability and low maintenance.