Four Times 500 HP For Colombian River | Cummins Inc.
""
Marine

Four Times 500 HP For Colombian River

by Alan Haig-Brown

Cummins Vessel Reference #562

Towboat Sotara, photo courtesy of Cummins Andes

The Rio Magdelena flows north through Colombia to discharge into the Caribbean at Barranquilla. It is navigable for several hundred kilometers above that coastal city. Utilizing shallow draft push boats the Naviera Fluvial Colombiana SA has the capacity to move one million tonnes of oil per year in addition to 700,000 tonnes of general freight. Established in 1920 the firm operates a dozen river push-boats and 78 barges on Colombia’s inland waterways.


Cummins KTA19-M3

Naviera is the only Colombian river transport company with its own shipyard. At this facility in Barranquilla, at the mouth of the Rio Magdelena, they are able to build and maintain their fleet. Recently, the firm undertook a major refit and repower of their big towboat Sotara. Previously committed to a competitor’s engines, the company spent several months analyzing the operation cycle, fuel consumption and maintenance costs before deciding on Cummins engines. In order to maintain a shallow draft with adequate horsepower they chose to install four Cummins KTA19-M3 engines each rated for 500 hp at 1800 RPM. The engines were purchased from Cummins de Los Andes, the distributor for Colombia.

With a length of 40 meters the push boat carries a beam of 12 meters, which allows ample space for mounting the four engines, and helps maintain the two-meter draft. Cummins Andes application engineer Alfredo Cardenas worked extensively with Naviera Fluvial engineers on the successful installation of the Sotara’s new heat exchanger-equipped, turbo-charged and after-cooled engines.


For more information:

Mr. Melchor Molinares
Naviera Fluvial Colombiana S.A.
Barranquila
Phone: 57 5 340 1186 | 57-5 340 1575

Cummins de Los Andes S.A.
Bogota
Av Ciudad de Cali#11-22
Telephone: 57 1 294 8444
Fax: 57 1 294 8431 

Olmedo Farfan
Marine Application Engineer
Charleston SC 29405
USA
Phone: 843 745 1581
E-mail: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...