Off Shore Utility Vessel: IMO2 Compliant | Cummins Inc.
""
Marine

Off Shore Utility Vessel: IMO2 Compliant

by Alan Haig-Brown

Cummins Vessel Reference #629

A Bone in her Teeth

Sarawak Slipways has delivered a long list of anchor handling tugs and off shore vessels for petroleum producers around the world. In mid-June this year the yard completed sea trials on one of their larger vessels.

The 61 by 14-meter Nautika Resolute is designated Offshore Utility Vessel and was built to a design by Wartsila Ship Design of Singapore. Accommodations is provided for 12 crew members and 58 passengers.


One of the Cummins QSK60-M main engines

The vessel has a design speed of 12 knots but achieved 13.5 knots during sea trials. The positive hull design is driven through the water by a pair of IMO2 and EPA2 compliant Cummins QSK60M engines with modular common rail fuel systems. Each 2200 HP engine turns up to 1800 RPM into Twin Disc MGX5600 gears with 5:04:1 reduction. The shafts turn four-blade fixed pitch propellers with 1900 m/m diameters.

Tankage is provided for 600 metric tons of fuel and 250 mt of water. On the after deck a pair of ten-ton winches supplement the capabilities of a crane with a capacity of eight tons at 12 meters. The Nautika Resolute is built to ABS class.

Running shot courtesy of Sarawak Slipways

For further information:

Mr. Roger Chew
Technical Director
Sarawak Slipways Sdn. Bhd. Lot 2045,
Kuala Baram Industrial Estate
Miri, Sarawak Malaysia.
Tel: 6085 605454 | 6085 604282
Email: [email protected]

Wartsila Ship DesignSingapore Pte. Ltd.
Mewah Building, Level 3,5
International Business Park, Singapore 609914
Tel: 65 65621138
Fax: 65 65621238
E.mail: [email protected]

MT Chong
Scott and English (M) Sdn Bhd
Lot 1450 & 1451, Block 3, M.C.L.D.,
Piasau Industrial Estate, 98000 Miri, Sarawak, Malaysia
Tel: 6085 654984
Fax: 6085 654193
E-mail: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...