MOX-32 Planetary Front-Drive Steer Axle | Cummins Inc.

MOX-32™ Planetary Front Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Agriculture
CDBS Ground Service Equipment
CDBS Heavy Haul
CDBS Refueler
CDBS Snowblower
MOX 32 planetary front drive axle

The MOX‑32 planetary front drive axle is designed, engineered and manufactured to meet the growing global demand for extreme performance and higher capacity in the toughest off-highway conditions including logging and mining operations, airport ground service equipment and agricultural applications

Features & Benefits

  • Engineered and built for extreme off-highway applications
  • Backed by an intensive testing and validation process
  • Maximum gross axle weight rating (GAWR) of 32,000 lbs.
  • Proven Cummins-Meritor carrier options offer broad axle ratio coverage (from 3.46 to 24.82) for flexibility and productivity
  • Optional central tire inflation system (CTIS) compatibility
  • Optional driver-controlled differential lock (DCDL) for enhanced traction
  • Assembled in the United States with a lead time of just 60 days

Videos:

GAWR Rating Steering-KPI Steering-Turn Angle Brakes (Optional) Wheel Bolt Circle Diameter Housing Housing-Box Wheel Mount Distance (WMT) Yoke/Flanges Differential Carrier-Types Axle Ratio Coverage Wheel End Gearing-Ratio Wheel End Gearing-Type
32,000 lbs. 65.9” (1674 mm) 42 Degree max 16.5” Drum or air disc 335mm Fabricated plate steel 140mm x 165mm box 92.9” (2360mm) Wide range of available options Open or DCDL 14X & DS70 3.46-24.82 3.46: 1 Meritor P6, with 4 Planets


To access our complete brochure library, click here.