PXRC1756 | Cummins Inc.

PXRC1756

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Empty Container Handler
CDBS Lift Truck
CDBS Material Handling
PXRC1756 versatile axle

The PXRC1756 is a versatile axle designed for a wide range of heavy-duty material handling vehicles.

Features & Benefits

  • Dual tire wheel end allows independent rotation of wheels during a turn, minimizing tire scrub
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm)
110,000 (50,000)     12.40, 13.61, 14.47, 15.79, 16.52, 17.41, 18.35, 19.59, 20.65, 21.71, 22.39, 23.60, 24.81, 26.02, 28.94, 30.35 126.5 (3,213) inner and 137 (3,479) outer or 135.4 (3,439) inner and 145.8 (3,703) outer Dual-Hub piloted, 12 stud, 19.5 (495 24 (610)


To access our complete brochure library, click here.