MFS™ Non-Drive Heavy-Duty Semi-Truck Axle | Cummins Inc.

MFS™ Series Front Non-Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Material Handling
CDBS Truck
Defense
MFS Series axle

The MFS Series axle continues a long-running tradition of great packaging flexibility, optimized performance and reliability. With a variety of steering and tie rod arms, wheel base lengths and axle tracks, MFS offers a wide range of options to spec vehicles. Select MFS Series axles are available for vocational and service vehicles, including fire and rescue, construction and utility and bus and coach.

Features & Benefits

  • Universal knuckle offers greater packaging flexibility, improved clocking and performance
  • High-turning angle delivers superior maneuverability and stability
  • Two-piece knuckle and arm design is easier to service and offers a greater turning radius and ease of service
  • Optimized beam design brings added strength, improved reliability and longer service life
  • Lightweight options include more than 60 lbs. of weight reduction and a higher payload capacity when compared to competing steer axles

Videos:

Ratings Axle Model Axle Beam Drop inches (mm) KPI King Pin Intersection inches (mm) Wheel-end Series
6,000 (2,724) MFS-6-151A-N 3.30 (83.8) 72.0 (1,828.8) A
MFS-6-153B-N 3.74 (95.0) B
MFS-6-153C-N C
MFS-6-162B-N 65.2 (1,657.1) B
MFS-6-162C-N C
7,000 (3,178) MFS-7-113C-N 68.0 (1,727.2)
MFS-7-153C-N 72.0 (1,828.8)
MFS-7-163C-N 65.3 (1,657.4)
8,000 (3,632) MFS-8-113B-N 68.0 (1,727.2) B
MFS-8-153B-N 72.0 (1,828.8)
MFS-8-163B-N 65.3 (1657.4)
10,000 (4,540) MFS-10-122A-N 3.50 (88.9) 69.0 (1,752.6) A
MFS-10-143A-N 3.74 (95.0) 71.5 (1,816.1)
MFS-10-144A-N 5.00 (127.0)
12,000 (5,448) MFS-12-143A-N 3.74 (95.0)
MFS-12-144A-N 5.00 (127.0)
MFS-12-122A-N 3.50 (88.9) 69.0 (1,752.6)
MFS-12-124A-N 5.00 (127.0)
MFS-12-123A-N 3.5/2.0 (88.9/51.0)
FF-961 3.50 (88.9) 69.0 (1,752.6)
MFS-12-155 6.5” 75.8” FF
12,500 (5,669) MFS-12E-122A-N 3.50 (88.9) 69.0 (1,752.6) A
MFS-12E-143A-N¹ 3.74 (95.0) 71.5 (1,816.1)
13,000 MFS-13-155 6.5” 75.8” FF
13,200 (5,993) MFS-13B-122A-N MFS-13B-123A-N 3.50 (88.9) 3.5/2.0 (88.9/51.0) 69.0 (1,752.6) A
MFS-13B-143A-N 3.74 (95.0) 71.5 (1,816.1)
MFS-13-144A-N 5.00 (127.0)
MFS-13B-124A-N 69.0 (1,752.6)
14,600 (6,622) MFS-14F-124A-N  
MFS-14F-144A-N 71.5 (1,816.1) A
MFS-14F-122A-N 3.50 (88.9) 69.0 (1,752.6)
MFS-14F-143A-N 3.74 (95.0) 71.5 (1,816.1)
FG-943 5.00 (127.0) 68.5 (1,739.9)
16,000 (7,264) MFS-16-122A-N 3.50 (88.9) 69.0 (1,752.6)
MFS-16-192A-N 3.50 (88.9) 68.5 (1,739.9)
MFS-16-133A-N 3.74 (95.0) 71 (1,803.4)
MFS-16-143A-N 3.74 (95.0) 71.5 (1,816.1)
MFS-16-194A-N 5.00 (127.0) 68.83 (1,748.3)
MFS-16-193A-N 4.76 (120.9) 68.2 (1,732.2)
MFS-16-135A-N 5.00 (127.0) 70.7 (1,795.7)
18,000 (8,172) MFS-18-192A-N 3.50 (88.9) 68.5 (1,739.9)
MFS-18-133A-N 3.74 (95.0) 71 (1,803.4)
MFS-18-194A-N 5.00 (127.0) 68.83 (1,748.3)
MFS-18-193A-N 4.76 (120.9) 68.2 (1,732.2)
MFS-18-135A-N 5.00 (127.0) 68.2 (1,732.2)
FL-941 3.50 (88.9) 68.5 (1,739.9)
20,000 (9,080) MFS-20-192A-N 3.50 (88.9) 68.5 (1,739.9)
MFS-20-133A-N 3.74 (95.0) 71 (1,803.4)
MFS-20-194A-N 5.00 (127.0) 68.83 (1,748.3)
MFS-20-193A-N 4.76 (120.9) 68.2 (1,732.2)
MFS-20-135A-N 5.00 (127.0) 70.7 (1,795.7)
22,800 (9,080) MFS-22H-192A-N² 3.50 (88.9) 68.5 (1,739.9)
MFS-22H-133A-N² 3.74 (95.0) 71 (1,803.4)
MFS-22H-193A-N² 4.76 (120.9) 68.2 (1,732.2)
MFS-22H-135A-N² 5.00 (127.0) 70.7 (1,795.7)
23,000 (kg)*2 MFS-23-133 3.74 (95.0) 71 (1,803) L


To access our complete brochure library, click here.