Engines | B6.7 Euro VI | Cummins Inc.

B6.7 Euro VI for Trucks

Power

230 - 320 hp 172 - 239 kW

Torque

900 - 1200 lb-ft 1220 - 1627 N•m

Certification

Euro VI, Euro 6

Product Availability

Asia Pacific

Select an application

Overview
Heavy-duty Truck
isb6.7 euro vi engine for trucks

The B6.7 Euro VI comes packed with performance enhancing technology to realise the full potential of the high strength, proven base engine platform for city bus and metro truck applications. The B6.7 Euro VI has a combination of power, proven reliability, serviceability and longevity. It offers high levels of performance and in service reliability whilst operating under the most challenging duty cycles.

Features & Benefits

  • Electric integration - Industry standard datalink accepts inputs from all powertrain components including electronic transmissions and brakes.
  • Electronic Control Module (ECM)
  • Electronic protection - Sensors throughout the engine and aftertreatment continually transfer data back to the ECM for self diagnosis and protection.
  • High pressure common rail fuel system
  • Variable geometry turbocharger - Developed by Cummins Turbo Technologies the (VGT) - is optimised for high torque and low speed capability, delivering significant performance and driveability improvements.
  • Latest engine filtration - A new nanotechnology based fuel filter media offers unmatched protection for the engine’s fuel system, removing up to 98.7% of all particles as small as four microns.
  • New aftertreatment system 
  • Operator performance - The B6.7 Euro VI has been optimised to deliver higher torque at low speed, resulting in significant driveability, durability and fuel economy improvements.
  • Smart efficiency - A range of sustainable technologies for improved fuel efficiency, reduced CO2 emissions and the lowest total cost of operation.


To access our complete brochure library, click here.
Efficiency
Performance

or