Engines | CPAK F3.8 (Stage V) | Cummins Inc.

CPAK F3.8 (Stage V)

Power

100 - 173 hp 75 - 129 kW

Torque

2500 lb-ft 3390 N•m

Certification

Stage V, EU Stage V

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK F3.8 (Stage V)

Now with more than 70% of each power unit pre-approved for installation, the simple integration process saves our customers’ time and resources.

Cummins power units are customizable and aftertreatment systems can be provided mounted or unmounted, dependent on customer requirements.

From construction to agriculture, Cummins power units are performing in critical applications globally. As the world’s largest independent engine manufacturer, Cummins works to ensure our power units are fully optimized to the duty cycle of our customers’ equipment – whether that’s a crusher, screener, drill or pump application.

Features & Benefits

More with less - the Stage V / CPAK Power Unit range:

At the heart of this power unit is a Cummins Stage V F3.8 engine. With increased performance, more machine capability, more reliability and a simpler, EGR-free design, Cummins Stage V / Performance Series engines deliver more with less.

  • Higher power density
  • Less complexity EGR-free with Single Module™ aftertreatment
  • Certified to both EU Stage V and EPA Tier 4 Final emissions standards
  • Lower installation costs
  • Potential engine downsizing opportunities
  • Optional start/stop technology for up to 15% higher fuel efficiency

Each Cummins power unit includes:

  • Cummins Stage V / Performance Series engine
  • Single Module™ aftertreatment
  • Radiator
  • Hoses
  • Air cleaner
  • Cooling system
  • Mounting feet

Cummins power units are customizable and aftertreatment systems can be provided mounted or unmounted, dependent on customer requirements.

From construction to agriculture, Cummins power units are performing in critical applications globally. As the world’s largest independent engine manufacturer Cummins works to ensure our power units are fully optimized to the duty cycle of our customers’ equipment – whether that’s a crusher, screener, drill or pump application.

Specifications
Stage V engine Displacement Power Max Torque Product Technologies Power Unit Dimensions L x W x H (mm)
F3.8* 3.8 liters 100-173 hp
75-129 kW
600 Nm Single Module DPF/SCR, EGR-free,
Wastegate Turbocharger
1765 x 1008 x 1461 mm


To access our complete brochure library, click here.
Efficiency
Performance

or