Engines | CPAK QSL9 (Tier III) | Cummins Inc.

CPAK QSL9 (Tier III)

Power

325 hp 242 kW

Torque

1050 lb-ft 1424 N•m

Certification

EPA Tier 3

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSL9 (Tier III)

Features & Benefits

  • US EPA Tier 3 emissions certification - Cummins QSL9 engine meets the latest emissions certification requirements.
  • Full authority electronic controls - Electronic engine control provides improved fuel economy, precision diagnostics and engine protection.
  • High-pressure fuel system - Cleaner, quieter operation with consistent performance at every rpm.
  • Air cleaner - Heavy duty industrial air cleaner, with safety element and restriction indicators included.
  • Baserail mounting - Heavy section base frame with option of extended rails for pump mounting.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly. Sucker or blower fan arrangements are available, with radiator shroud and full guarding package included as standard.
  • Exhaust - Integral industrial class exhaust silencer with rain cap.
Specifications
Tier III engine Power rating Rated speed Peak torque Piston displacement
QSL9 325 hp
242 kw
2100 RPM 1050 lb-ft
1424 Nm
543 cu in
9 L

 



To access our complete brochure library, click here.
Efficiency
Performance

or