Engines | L9 (2024) | Cummins Inc.

L9 for Medium-duty (2024)

Power

260 - 380 hp 194 - 283 kW

Torque

860 - 1250 lb-ft 1166 - 1695 N•m

Certification

EPA 2024

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Select an application

L9 2024 engine for Medium-duty Truck applications

Heavy-duty capability in a medium-duty package

The 2024 L9 engines do more than just provide the power, reliability and durability you need to get the toughest jobs done. The 2024 L9 delivers class-leading power and torque ratings, an unmatched power-to-weight ratio, and the dependability and uptime you expect from Cummins. With ratings ranges of 260 hp to 380 hp (194 - 283 kW) and up to 1250 lbft (1695 N•m) of peak torque, the L9 is designed to excel in some of the toughest duty cycles. High-strength components and features, like replaceable cylinder liners for easier rebuilding, add life to the engine and add to its residual value.

All About Uptime:

With extended recommended engine maintenance intervals, you can go longer between oil drains and fuel filter changes. A completely maintenance-free breather means you’ll never have to change a crankcase ventilation filter again. Trucks go longer between trips to the garage for scheduled maintenance, and more money goes back to your bottom line. Also on the 2024, the L9 offers advancements in connectivity to help you find, prevent and resolve issues faster.

Know more. Experience the best from your engine.

Cummins' commitment to engine innovation carries through to digital products and services that enhance the entire life of every Cummins engine. This includes connecting real-time data from vehicles on the road to maintenance and service operations, giving customers an unparalleled ability to look ahead, optimize operations, and minimize downtime.

Our engines come available with first-fit connectivity from the point of sale through Acumen®, our smart computing hardware, or via an OEM telematics device. These first-fit devices offer immediate access to Cummins’ full suite of digital capabilities, Connected Solutions®.  

  • Remote Diagnostics – Real-time monitoring of fault alerts and predictive insights for Cummins engines, helping fleets avoid unplanned downtime and reduce costs 
  • Over-the-Air Programming – Optimize your Cummins engine’s performance and efficiency by updating software and parameters remotely over-the-air 
  • Digital Service ToolsGuidanz® is Cummins’ all-in-one servicing technology suite that helps increase service bay productivity, repair speed and workflow management for a legendary service experience 

 

Features & Benefits

  • VGT® Turbocharger from Cummins Turbo Technologies - The patented design is widely recognized as an industry performance leader. Electronic actuation improves precision and responsiveness. The VGT Turbo is a key element in providing exceptional fuel economy and braking horsepower
  • Connected Diagnostics™ - Wirelessly connects your engine to Cummins through a telematics device for immediate diagnosis of a fault alert. Provides a clear recommendation for continued operation, or the need for service, within seconds.
  • XPI Fuel System from Cummins Fuel Systems - Delivers superior performance even in lower engine rpm ranges. Enables multiple injection events per cycle, for improved fuel efficiency with quieter, smoother operation.
  • Single Module Aftertreatment From Cummins Emission Solutions -
    Combines high-efficiency SCR, a more reliable dosing unit and a DPF into a single flow-through unit. It is up to 70 percent smaller, so it’s easier to install, and as much as 30 percent lighter than the aftertreatment units it replaces. Better heat management improves fuel efficiency and minimizes periodic maintenance.
  • Fuel Filters And Lube Filters From Cummins Filtration - Fleetguard® filters protect against corrosion and contaminants with innovative technology, including NanoNet® media, which provides 10 times better protection than conventional fuel filters.
  • Single High-Capacity Electronic Control Module (ECM) - A higher capacity offers faster processing of more information, fully integrated control over the engine and aftertreatment system for optimized performance and improved engine lamp strategy.
Specifications
Horsepower 260-380 hp (194-283 kW)
Peak Torque 860-1250 Lb-Ft
(1166-1696 N●m)
Governed Speed 2100/2200 rpm
Clutch Engagement Torque 575 lb-ft
(780 N●m)
Number of Cylinders 6
Engine Weight (Dry) 1,695 lb  |  769 kg

NOTE: For all engines and options available, horsepower may be limited by the truck OEM

REPTO - Available - Torque limit of 435 lb-ft continuous, 520 lb-ft intermittently, gear drive ratio is 1.15:1, rotation is opposite of the crankshaft

FEPTO - Available - Torque limit up to 210 lb-ft



To access our complete brochure library, click here.
Ratings
Engine Model Advertised hp (kW) Peak Torque
Lb-Ft (Nm) @ RPM
380-370 HP Performance Ratings
L9 380 380 (283) 1250 (1695) @ 1200
L9 370 370 (276) 1250 (1695) @ 1200
360-260 HP Productivity Ratings
L9 360 360 (268) 1150 (1559) @ 1200
L9 350 350 (261) 1050 (1424) @ 1200
L9 330 330 (245) 1000 (1356) @ 1200
L9 300 300 (224) 860 (1165) @ 1200
L9 270 270 (201) 860 (1165) @ 1200
L9 260 260 (194) 860 (1165) @ 1200
Maintenance
Maintenance Item Miles/Kilometers Hours Months
*Oil and Filter Up to 50,000 mi
80,000 km
1,500 18
Fuel Filter Up to 50,000 mi
80,000 km
1,500 18
Crankcase Ventilation Filter Maintenance Free
Overhead Adjustment 150,000 mi
240,000 km
5,000 48
DEF Filter 300,000 mi
480,000 km
6,750  
Particulate Filter Cleaning 200,000 mi
320,000 km
6,500  

*With a total oil capacity of > 29 quarts (27.4 liters) / duty cycle
Maintenance intervals duty cycle dependent
Consult your chassis and engine owner's manuals for more information.

Efficiency
Performance

or