Engines | L9N (2018) | Cummins Inc.

L9N (2018)

Power

250 - 320 hp 186 - 239 kW

Torque

660 - 1000 lb-ft 895 - 1356 N•m

Certification

EPA 2018

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe
Cummins L9N

The 2018 L9N continues the evolution of emissions-leading natural gas engines from Cummins. Certified to the California Air Resources Board and Environmental Protection Agency's (EPA) Optional Low NOx emissions standard of 0.02 g/bhp-hr, it has 90% fewer NOx emissions than the current North American EPA standard. Offering 320 hp / 1,000 lb-ft torque, with improved performance and reliability, the near-zero emissions L9N is a great fit for transit, refuse, and truck applications.

Cost Effective Emission Reduction

  • Reduces smog forming NOx emissions by 90% vs. EPA NOx Standard
  • Can operate with 100% CNG, LNG, or renewable natural gas (RNG)
  • Significant GHG reductions with the use of RNG. 
  • Natural gas is the lowest carbon fuel available, with abundant domestic supply and stable pricing
  • Fueling infrastructure in place and growing
  • No infrastructure changes are required for current natural gas fleets

Features & Benefits

  • Builds on all the latest improvements of the ISL G engine, with improved reliability and durability
  • New electronic engine, ignition, and On-Board Diagnostics (OBD) emission control features.
  • New engine control module – ECM model number CM2380.
  • Closed Crankcase Ventilation system for more complete combustion and lower emissions.
Specifications
Nox emission 0.02 g/bhp-hr. (90% below EPA)
Maximum Horsepower 320 HP (239 kW)
Peak Torque 1,000 LB FT (1,356 Nm)
Governed Speed 2200 RPM
Type 4-cycle, spark-ignited, in-line
6 cylinder, turbocharged, CAC
Engine Displacement 540 CU IN (8.9 Liters)
Number of Cylinders 6
Operating Cycles 4
Net Weight (dry) 1,625 LB (737 KG)
Fuel Type CNG/LNG/Biomethane
Aftertreatment Three-Way Catalyst
Base Warranty 2 Years, 250,000 Miles (402,336 KM) Truck
2 Years, Unlimited Miles Transit/Shuttle


To access our complete brochure library, click here.
Maintenance

Overall, maintenance for the L9N is similar to that of diesel engines, but there are a few key differences:

  • Motor oil specifically formulated for natural gas engines is required. Do not use diesel engine oil in a natural gas engine. If diesel engine oil is used, valve torching, piston scuffing and reduction in spark-plug life will occur.  
  • For more information, visit Cummins QuickServe Online.

L9N Truck <66,000 lbs (29,937 kg) GCVW

Maintenance Item^ Hours
Oil and Filter* 1,500
Coolant Filter 4,000
Fuel Filter 1,000
Spark Plugs 1,500
Closed Crankcase Ventilation Filter 2,000
Cooling System Flush 6,000
Overhead Set Adjustment** 2,000
Ignition Coil Extension 10,000
Air Cleaner / element Follow manufacturer's published recommendations

Consult your Owners or Operation and Maintenance manual for the complete daily and routine maintenance schedule
^Based on a duty cycle of 30 mph / 48 kph average speed.  Distance intervals may decrease based on average speed
*Requires Valvoline TM Premium Blue One Solution TM Gen2 Natural Gas Engine Oil

**Initial overhead set adjustment at 1,000 hours

L9N Urban Transit and Refuse Truck

Maintenance Item^ Hours
Oil and Filter* 1,000
Coolant Filter 500
Fuel Filter 1,000
Spark Plugs 1,500
Closed Crankcase Ventilation Filter 2,000
Cooling System Flush 2,000
Overhead Set Adjustment** 2,000
Ignition Coil Extension 10,000
Air Cleaner / element Follow manufacturer's published recommendations

Consult your Owners or Operation and Maintenance manual for the complete daily and routine maintenance schedule
^Based on a duty cycle of 15 mph / 24 kph average speed.  Distance intervals may decrease based on average speed
*Requires Natural Gas Engine Oil
**Initial overhead set adjustment at 1,000 hours

 

Efficiency
Performance

or