Engines | VTA28 | Cummins Inc.

VTA28 for Marine

Power

565 - 815 hp 421 - 608 kW

Torque

lb-ft 0 N•m

Certification

Non-certified

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Commercial
Marine - Auxiliary Engines
Marine - Propulsion Engines
Marine - Recreational
""

421-608 kW | 565-815 hp

  • Proven legacy in tough commercial marine environments, hard earned over the last 25 years
  • Ideal solution for emergency or ship service power, power units, fire pumps and hydraulic units
  • IMO Tier I certified and many ratings are also IMO Tier II certified
  • Covered by a comprehensive one year warranty and backed by Cummins global service network
  • Built at Cummins India Limited in Pune, India
Specifications
Configuration V-12 cylinder, 4-stroke diesel
Aspiration Turbocharged/Aftercooled
Displacement 28 L (1710 in3)
Bore & Stroke 140 x 152 mm (5.50 x 6.00 in)
Rotation Counterclockwise facing flywheel
Fuel System Pressure Time (PT)

 

Product Dimensions and Weight 

 

Overall Length

mm (in)

1900

(75)

Length of Block

mm (in)

 

 

Overall Width

mm (in)

995

(39)

Overall Height

mm (in)

1647

(65)

Overall Weight

kg (lb)

2901

(6395)

Dimensions may vary based on selected engine configuration.

 

 

 

 

 



To access our complete brochure library, click here.
Ratings

Marine Auxiliary Engines (Fixed Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

VTA28-DM

421

573

565

1500 (50 Hz)

Prime Power

IMO 2

VTA28-DM

560

761

750

1500 (50 Hz)

Prime Power

IMO 2

VTA28-DM

560

761

750

1500 (60 Hz)

Prime Power

Not Certified

VTA28-DM

608

826

815

1800 (60 Hz)

Prime Power

Not Certified

For more on marine emissions information, click here.



Efficiency
Performance

or