Engines | X15 Euro VI Efficiency Series | Cummins Inc.

X15 Euro VI Efficiency Series

Power

550 - 580 hp 410 - 433 kW

Torque

2050 lb-ft 2779 N•m

Certification

Euro VI, Euro 6

Product Availability

Asia Pacific

Applications

Heavy-duty Truck
x15 euro vi efficiency series engine

The power to save

If you want the power to save on your bottom line, then meet the Cummins X15 Efficiency Series – with fuel economy improvements over the Euro V series. On top of the power to save, the Efficiency Series delivers excellent driveability and uptime that you can take straight to the bank. With the advantage of reaching peak torque at 900 RPM, the Efficiency Series gives that added extra.

Features & Benefits

EGR-free design: Meeting Euro VI emission standards.

ADEPT: A suite of advanced electronic engine-control features that interact with automated manual transmissions to enhance fuel efficiency by up to 6%. 

XPI fuel system: High pressure enables multiple injection events per cycle for industry-leading fuel economy and quieter operation.

Single Module™ aftertreatment system: A compact and lightweight system that offers increased ash capacity for industry-leading diesel particulate filter maintenance intervals and improved serviceability compared to modular systems.

HCA (Hill Climb Assist): A feature that detects when the vehicle is on a grade and delivers an alternate transmission shifting strategy and access to increased engine power (only available for 580 hp/2050 lb ft.).

Fleetguard fuel and lube filters: Superior holding capacity provides better protection and enables longer service intervals.

High-capacity electronic control module: This allows full integration of data inputs from all subsystems, optimising performance.

Specifications

 

Advertised horsepower 550 - 580 hp 410 - 432 kW
Peak torque 2050 lb-ft 2779 N·m
Governed speed 1800 rpm  
Clutch engagement torque 1000 lb-ft 1356 N·m
Number of cylinders 6  
Engine (dry) weight 1327 kg  
Aftertreatment system 85 kg  

 



To access our complete brochure library, click here.
Maintenance

 

Duty Cycle Extreme <1.2 km/L Severe 1.2-1.5 km/L Normal >1.5 km/L
Oil drain* 20,000 km / 500 hrs 30,000 km / 750 hrs 70,000 km / 750 hrs
Valvoline Premium Blue 20,000 km / 500 hrs 40,000 km / 850 hrs 80,000 km / 750 hrs
Fuel filter 40,000 km Per oil change Per oil change
DEF (Adblue) filters 200,000 km 200,000 km 200,000 km
Valvetrain adjustment 200,000 km 200,000 km 200,000 km
Breather Maintenance-free Maintenance-free Maintenance-free
DPF** >400,000 km* >640,000 km* >640,000 km*

 

 

* Use of Valvoline Premium Blue enables an additional 10,000 km in severe and normal duty cycles.

** For Valvoline Premium Blue users, the fuel filter interval matches the ODI.

** Extended DPF intervals - Maintenance lamp will illuminate when DPF maintenance is needed. Cummins recommends replacing the DPF with a Genuine Cummins DPF at the time of ash maintenance interval.

Efficiency
Performance

or