6BTA5.9 I-Range

Frequency

60, 50 Hz
Rated for kW kVA
Prime 65 - 124 82 - 155
Standby 72 - 136 90 - 170

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
Cummins 6BTA5.9 Generator

Features & Benefits

  • Robust & Reliable Engine    
  • Alternator - Superior Efficiency with H class insulation    
  • Cooling system with higher ambient capability    
  • Integrated fuel tank for uninterrupted operations    
  • 4 point lifting    
  • Advanced microprocessor based Controller    
  • Unique enclosure design with enhanced system performance    
     


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

72 kW

90 kVA

Standby

80 kW

100 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

65 kW

82 kVA

Standby

72 kW

90 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

91 kW

114 kVA

Standby

100 kW

125 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

80 kW

100 kVA

Standby

88 kW

110 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

123 kW

153 kVA

Standby

135 kW

169 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

109 kW

136 kVA

Standby

120 kW

150 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

124 kW

155 kVA

Standby

136 kW

170 kVA

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.