Generator models | C12D6RE | Cummins Inc.

C12D6RE

C12D6RE is the latest product offering from Cummins Rental Power Solutions, expanding the product range down to 12 kW. This compact rental package provides optimum performance, reliability, and versatility for many applications, including construction, events, and entertainment

 

Features & Benefits

 

  • Model and rating: The new C12D6RE model delivers 12 kWe Standby & 10.8 kWe Prime at 60 Hz
  • Reliable power in extreme weather conditions: Weatherproof enclosure able to withstand heavy airborne dust with reliable genset operation in highly humid conditions and extreme temperatures ranging from -20°F (-29°C) to 120°F (49°C)
  • Optimal serviceability: Single-side door for fast and easy service access
  • Self-diagnostics capabilities: Simplify troubleshooting with maintenance reminders
  • Ideal for quiet jobsites: Unique sound-controlled housing encloses the cooling system and muffler
  • Clean power: Meets stringent EPA standards for U.S Tier 4 Final certified on a 1.499L 4-cycle liquid cooled diesel engine with in-line pump
  • World-class service and support: Large local support footprint with dedicated service teams and parts distribution centers committed to provide responsive support

Frequency

60 Hz
Rated for kW kVA
Prime 10.8 10.8
Standby 12 12

Product Availability

North America
Cummins C12D6RE Generator

Frequency

60

Emission Levels

U.S. EPA, Nonroad (Portable) Application; U.S. EPA

Fuel Type

Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Prime

10.8 kW

10.8 kVA

Standby

12 kW

12 kVA