Generator models | C1400D5 | Cummins Inc.

C1400D5

Frequency

50 Hz
Rated for kW kVA
Prime 1000 1250
Standby 1120 1400
Data Center Continuous 1000 1250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
KTA50 LG image

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA50-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

ISO Container

kW/kVA

1000 - 2000 kW/kVA

Prime

1000 kW

1250 kVA

Standby

1120 kW

1400 kVA

Data Center Continuous

1000 kW

1250 kVA

Contact Sales or find a Location