Generator models | C170D5Q | Cummins Inc.

C170D5Q

Frequency

50 Hz
Rated for kW kVA
Prime 124 155
Standby 136 170

Product Availability

Europe
green enclosed c110d5q generator model

Frequency

50

Emission Levels

Not Applicable

Engine Model & Fuel Type

6BTAA5.9-G7 - Diesel

Rating

Prime

Standby

Type of Enclosure

Sound Attenuated & Weather Protective

Prime

124 kW

155 kVA

Standby

136 kW

170 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

80 kW

100 kVA

Standby

88 kW

110 kVA