Generator models | C200D5E | Cummins Inc.

C200D5E

Frequency

50 Hz
Rated for kW kVA
Prime 146 182
Standby 160 200

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 NR3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

146 kW

182 kVA

Standby

160 kW

200 kVA

Contact Sales or find a Location