Generator models | C200D6D | Cummins Inc.

C200D6D

Frequency

60 Hz
Rated for kW kVA
Prime 180 225
Standby 200 250

Product Availability

Latin America, North America
QSB7 I-Range generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

135 kW

168.75 kVA

Standby

150 kW

187.5 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

112.5 kW

141 kVA

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

157.5 kW

196.87 kVA

Standby

175 kW

218.75 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

1006 kW

1400 kVA

Standby

1120 kW

1588 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

160 kW

225 kVA

Standby

176 kW

250 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

146 kW

225 kVA

Standby

160 kW

250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location