Generator models | C22D5 | Cummins Inc.

C22D5

Frequency

50 Hz
Rated for kW kVA
Prime 16 20
Standby 18 22

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X2.5-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

16 kW

20 kVA

Standby

18 kW

22 kVA

Contact Sales or find a Location