Generator models | C300D5 | Cummins Inc.

C300D5

Frequency

50 Hz
Rated for kW kVA
Prime 220 275
Standby 240 300

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
QSL9 I-Range generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

220 kW

275 kVA

Standby

240 kW

300 kVA

Contact Sales or find a Location