Generator models | C50D6EI | Cummins Inc.

C50D6EI

Frequency

60 Hz
Rated for kW kVA
Prime 45 57
Standby 50 63

Product Availability

Africa Middle East, Asia Pacific, Latin America
4BTAA3.3 I-Range Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4BTAA3.3-G12 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

45 kW

57 kVA

Standby

50 kW

63 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

36 kW

45 kVA

Standby

40 kW

50 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

44 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

40 kW

50 kVA

Standby

44 kW

55 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

55 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Contact Sales or find a Location