Generator models | C50N6 | Cummins Inc.

C50N6

Frequency

60 Hz
Rated for kW kVA
Standby 50 63

Product Availability

North America
qsj5.9g

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSJ5.9G-G1 - Propane

QSJ5.9G-G1 - Natural Gas

Rating

Standby

Product Type

Residential & Light Commercial

Generator Set

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

50 kW

63 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

45 kW

56 kVA

Frequency (Hz)

60

Fuel Type

Propane

Standby

100 kW

125 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

60 kW

75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Standby

80 kW

100 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

70 kW

88 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Contact Sales or find a Location