Generator models | DQGAM | Cummins Inc.

DQGAM

Frequency

50 Hz
Rated for kW kVA
Prime 1320 1650
Standby 1460 1825
Continuous 1140 1425
Data Center Continuous 1320 1650

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America
qsk50 generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK50-G7 NR2 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

1000 - 2000 kW/kVA

Prime

1320 kW

1650 kVA

Standby

1460 kW

1825 kVA

Continuous

1140 kW

1425 kVA

Data Center Continuous

1320 kW

1650 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1020 kW

1275 kVA

Standby

1120 kW

1400 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1135 kW

1419 kVA

Standby

1250 kW

1563 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

1232 kW

1540 kVA

Standby

1360 kW

1700 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

1365 kW

1706 kVA

Standby

1500 kW

1875 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location