Generator models | DQLC | Cummins Inc.

DQLC

Frequency

60 Hz
Rated for kW kVA
Prime 2336 2920
Standby 2500 3125
Data Center Continuous 2336 2920

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
c2750 d5e generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK78-G6 - Diesel

Rating

Continuous

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

2336 kW

2920 kVA

Standby

2500 kW

3125 kVA

Data Center Continuous

2336 kW

2920 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2500 kW

3125 kVA

Standby

2750 kW

3438 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2275 kW

2844 kVA

Standby

2500 kW

3125 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

2500 kW

3125 kVA

Standby

2750 kW

3438 kVA

Contact Sales or find a Location