Ford V10 6.8L for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 60 - 75 75 - 94

Certification

EPA+

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
ford v10 6.8l generator
Specifications
  • Ford heavy-duty gas engine - Rugged 4-cycle industrial spark-ignited delivers reliable power. The electronic air/fuel ratio control provides optimum engine performance and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard cooling package provides reliable running at up to 40 °C (104 °F) ambient temperature.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.