Generators | K38-CP | Cummins Inc.

K38-CP for Marine

Frequency

50, 60 Hz
Rated for kW kVA
Prime 764 - 920 955 - 1150

Certification

IMO 2, IMO Tier I

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine - Generators
k38-cp marine generator

764-920 kWe

  • World-class Cummins diesel engines matched to industry-leading Cummins alternators. Designed, integrated and assembled for optimal efficiency and performance
  • Engineered for the tough demands of the marine environment with superior durability and high uptime requirements
  • Simplified vessel integration with less complex mechanical connections
  • Available with multi-station alarm and monitoring panels via a local digital network to match application requirements
  • Integrated alarm system can be configured to communicate with ship’s central data systems
  • Flexible configurations available to customize the generating set to the vessel’s operating requirements
  • Comprehensive warranty applies to entire generating set and is valid globally
  • Packaged at G&M Tex Ltd in Ipswich, U.K.

Features & Benefits

Engine Features

  • Rugged V-12 cylinder turbocharged diesel engine with electronically governed fuel system provides excellent fuel economy and low maintenance requirements. Optional hydraulic backup speed governor
  • Available in heat exchanger or keel cooled configurations
  • Conforms to SOLAS surface temperature requirements and classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • IMO emissions certified by Lloyd’s Register; Classification Society type approvals available
  • Classed level units fitted with superior aluminum extruded wiring harness, duplex filtration and type-approved hardware

Alternator Features

  • 6 wire, 3-phase alternator provides a broad range of re-connectable outputs
  • Designed specifically for marine applications with an IP23 rating
  • Twin bearing close coupled permanent magnet generator provides constant excitation under all conditions
  • Standard 2/3 pitch windings avoid excessive neutral currents
  • Classifiable for Unmanned Machinery Space (UMS) applications as defined by IACS society rules
  • Dynamically balanced rotors with sealed-for-life ball bearings
  • Integrated anti-condensation heaters and two sets of RTDs
Specifications

Engine Model: KTA38-D(M1)

Alternator: STAMFORD PM734B

Product Dimensions and Weight:

Overall Length mm (in) 4500 (177)
Overall Width mm (in) 1900 (74)
Overall Height mm (in) 2100 (82)
Overall Weight kg (lb) 8200 (18078)

Dimensions may vary based on selected engine configuration



To access our complete brochure library, click here.