Generators | KTA38 Series | Cummins Inc.

KTA38 Series

This Cummins commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby, Prime Power, and Continuous duty applications.

Frequency

50, 60 Hz
Rated for kW kVA
Prime 720 - 928 900 - 1160
Standby 800 - 1020 1000 - 1276
Data Center Continuous 720 - 928 900 - 1160

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Standby Power
Prime Power
Data Centers
Cummins KTA38 series generator

KTA38 series generator

Features & Benefits

  • Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
  • Cooling system - Standard integral set- mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Control system - Standard PowerCommand® electronic control provides total system integration including remote start/stop, precise frequency and voltage regulation, alarm and status message display, AmpSentryTM protection, output metering, auto-shutdown.
  • Enclosures - Optional sound attenuated enclosure is available.
  • Motorized circuit breaker - Optional 3 or 4 pole motorized circuit breaker available.
  • Warranty - Backed by a comprehensive warranty and worldwide distributor network.
  • ISO 8528-5 G3 Capable – Refer to factory for site and configuration specific transient performance classification
Specifications
Governor regulation class ISO 8528
Voltage regulation, no load to full load +/- 0.5%
Random voltage variation +/- 0.5%
Frequency regulation Isochronous
Random frequency variation +/- 0.25%
EMS Compatibility EN61000-4-6/EN61000-6-2


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

823 kW

1029 kVA

Standby

906 kW

1132 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

928 kW

1160 kVA

Standby

1020 kW

1276 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

720 kW

900 kVA

Standby

800 kW

1000 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

810 kW

1013 kVA

Standby

900 kW

1125 kVA