Onan Marine QD 7/9 kW Marine Generator for Marine

Frequency

50, 60 Hz

Certification

EPA, EPA Tier 3

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine - Generators
QD 7/9 kW Marine Generator

7-9 kWe

  • The Onan Digital Display provides user-friendly diagnostics including extensive engine and alternator information and more
  • Largest worldwide certified Distributor/Dealer support network in the industry
  • The optimized mounting system greatly reduces vibration
  • Electronic frequency control - a must for digital appliances and computers requiring quality power
  • Onan marine generator sets are emissions certified to U.S. Environmental Protection Agency (EPA) emission standards
  • More than 90 years of marine experience stand behind every Onan Marine generator set

Features & Benefits

  • 3-cylinder, 4-stroke, water-cooled Kubota diesel with Bosch PFR-MD mini fuel pump
  • Available with SAE J-1939 CAN data link for monitoring generator set status and diagnostics for engine and alternator
  • Certified by Lloyd's Register for marine, offshore and industrial applications
Specifications

Engine Model: 3-cylinder, 4-stroke Kubota diesel

Alternator: Onan model

Product Dimensions and Weight: 

    Housed Unhoused
Overall Length mm (in) 925 (36) 918 (36)
Overall Width mm (in) 580 (22) 580 (22)
Overall Height mm (in) 593 (23) 585 (23)
Overall Weight kg (lb) 272 (600) 252 (555)

Dimensions may vary based on selected engine configuration



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.