Generators | Onan P9500DF EFI Dual Fuel Portable Generator | Cummins Inc.

Onan P9500DF EFI Dual Fuel Portable Generator

Currently available exclusively in the United States of America.

 

The most powerful generator in our portable generator lineup. It is dual-fuel (gasoline/propane) and can be used for your camper or jobsite, or as a home backup during power outages.

Frequency

60 Hz

Certification

CARB, EPA

Product Availability

North America

Applications

Portable Generators
Onan P9500DF EFI Dual Fuel Portable Generator
Specifications
  • Operates at a noise level as low as 74 dBA
  • Lower fuel usage and longer run times than carbureted engine
  • Delivers high altitude performance up to 13,123 ft without a carb kit
  • Carbon Monoxide sensor with automatic shut down for safety
  • Fuel selector switch enables easy changeover between gasoline or propane fuels
    • Gas: 9500 peak watts/7500 running watts
    • Propane: 8550 peak watts/6750 running watts
  • Wireless key fob for remote starting
  • One 120V 30A (L14-30R) AC outlet
  • Two duplex GFCI 120V 20A AC (5-20R) outlet
  • Two 5V USB ports
  • VFT Data Center displays: Remaining Run Time, Maintenance Reminders, Fuel Level, Voltage, Frequency, Lifetime Hours
  • Push button and remote start with pull-cord backup
  • Battery charger
  • Dependable 420 cc EFI OHV four-stroke Cummins Onan engine
  • 6.6-gallon fuel tank for 14.4-hour run time at 25% load or 9.6-hour run time at 50% load
  • 10.8-hour run time at 25% load with 20 lb standard propane tank (4.6 gal)
  • Single foam-gripped handle with preassembled 10 in wheels


To access our complete brochure library, click here.