Generators | Onan QG 4000i | Cummins Inc.

Onan QG 4000i

The quietest fixed-mount RV generator yet, the QG 4000i is ideal for light and medium-duty RV applications. This generator set features low fuel consumption, single-side servicing, and an enclosed muffler. Not only does the QG 4000i allow RVers to have dependable power wherever they go, but it also provides a peaceful, quiet journey.

Frequency

60 Hz

Certification

CARB

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Motorhome and RV Generators
4000i RV generator
 

RV parked next to lake with a mountain in the background

Features & Benefits

  • Computer-controlled variable speed operation matches engine speed to load demand, minimizing noise level and vibration. 
  • No fuel return line necessary - EFI gasoline 
  • EVAP model for specialized applications 
  • High power quality with inverted electrical output for sensitive RV loads
  • J1939 communications capable 
  • Low oil shutdown switch, high oil temperature sensor 
  • Quietest generator set of its size 
  • Completely enclosed with muffler
  • Quick and easy to install
  • 3-year limited warranty 
  • Low fuel consumption 



To access our complete brochure library, click here.