Generators | QSB7 For Rental | Cummins Inc.

QSB7 For Rental

Frequency

50, 60, 50/60, Dual Hz
Rated for kW kVA
Prime 146 - 180 200 - 225
Standby 160 - 200 220 - 250

Certification

N/A

Product Availability

Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Rental Generators
Mobile Power
qsb7 genset

Cummins full rental range of diesel mobile power generators provides all the mobile power needed for you and your customers. They’ve been developed to provide flexibility, reliability and cost-effectiveness for a wide range of applications to serve mobile and rental needs. 

Cummins has designed, engineered and manufactured the new mobile power rental range to fully support its customers and their mobile and rental power needs. From equipment companies, and their customers, to contractors, the military or other end-users who rely on mobile power, we have applied our expertise in power generation to this new range.

Features & Benefits

Engine

  • QSB7-G5

Controller

  • Cummins PC1.2 / PC3.3
  • ComAp IG3-200
  • DeepSea DSE 8620 MKII
  • DEIF AGC150

Fuel Tank

  • Standard: 12 Hours
  • Extended: 24 Hours

Emissions Compliance

  • EU Stage IIIA / TA Luft / EPA Tier 3

Quick-Fit Connectors

  • Multiple connectors
  • Three-run power cable

Logistics

  • 2 units (20-ft HC) 
  • 4 units (40-ft HC)

Lifting 

  • Two-point enclosure lifting
  • Four-point chassis lifting
  • Forklift pockets

Air Intake System

  • Heavy duty

Enclosure

  • White gloss paint
  • Silencer compartment hinged door
  • Silencer mounting inside
  • Rain caps
  • Rain deflectors
  • Quick-fit connectors
  • Door stop 

Chassis

  • Drag bar on both sides
  • Single and dual wall
  • Foot rest
  • Black paint

Technical

  • 50°C ambient cooling system
  • Emergency e-stop
  • External fuel filling with lock and LED-based fuel level indicator
  • Extended breather hose
  • Three-way fuel valve for connecting with optional external fuel tank
  • Battery isolator
  • Advanced static battery charger
     
Specifications
Engine cycle, in-line, turbocharged 
Bore 107 mm 
Stroke 124 mm 
Displacement 6.69 liter (408.0 in3) 
Cylinder block Cast iron, 6 cylinder 
Battery capacity 100 Ah
Battery charging
alternator
70 Amps
Starting voltage 12 volt, negative ground 
Fuel system Direct injection
Fuel filter Strata pore fuel filter
Air cleaner type Heavy duty air cleaner
Lube oil filter type(s) Strata pore lube oil filter
Standard cooling system* 122 °F (50 °C) ambient radiator 


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

160 kW

225 kVA

Standby

176 kW

250 kVA

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

146 kW

225 kVA

Standby

160 kW

250 kVA