QSL9 Q-Range

The Cummins QSL9 Q-Range commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

Frequency

50 Hz
Rated for kW kVA
Prime 200 - 240 250 - 300
Standby 220 - 264 275 - 330

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Small Business Standby
Standby Power
QSL9 Q-Range

What makes the QSL9 generator sets so special?

The exceptional robustness of the QSL9 range of generators sets is designed to meet your market’s most critical needs, combining high efficiency performance with an improved autonomy.

Cummins has designed, engineered and manufactured the new Cummins QSL9 range, ready for anything. Built in Europe, under European specifications, to cater for a wide range of needs and applications.

Powerful support

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the QSL9 range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features

  • Engine - Rugged 4 cycle Stage IIIA compliant industrial diesel QSL9 series delivers reliable power and fast response to load changes.
  • Alternator - Stamford UC/HC series Class H with low reactance 2/3 pitch windings.
  • Controller - PC1.2: integrated microprocessor based generator set control system providing voltage regulation, engine/alternator protection, operator interface and isochronous governing.
  • Open and Enclosed - Versions available
  • Performance (LAT) - up to 50ºC ambient temperature working operation without power derate for enclosed version. *100% PRP. Consult for additional cooling data
  • Fuel tank - 995 l with spillage catchment guaranteeing at least 17h autonomy at 75% PRP* (*See models)
  • Emissions Compliance - EU SIIIA
  • Smaller and lighter - Improved power to weight ratio with excellent efficiency
  • Lifting and logistics - Optimized handling and storage needs
  • Sound attenuated - Quiet in operation and fully CE and UKCA compliant. The enclosure ensures a safe environment for users once installed.
  • Paint - Enhanced APNR painting system
  • Optimized subsystems - Very simple to operate and use
  • Battery - Lead acid, sealed, flooded/SLI technology battery
  • Battery Charger - Included as standard equipment to ensure engine is always ready to start
  • Coolant heater - Included as standard equipment on enclosed versions to ensure engine start during low ambient temperatures (optional on open versions)
  • Easy to maintain - Easy service. Get it back in service faster, reducing downtime to a minimum
  • Cummins reliability - Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehensive worldwide warranty.
Specifications
Engine QSL9: 4 cycle, in-line, 6 cylinder, diesel, turbocharged, charge air-cooled
Bore 114mm
Stroke 145mm
Displacement 8.8 liter
Cylinder block Alloy cast iron, in-line, 6-cylinder
Starting voltage 24 Volts DC, negative ground
Fuel system Direct injection
Standard cooling system 50ºC ambient radiator
Alternator Stamford UC/HC series, brushless, 4 pole, single bearing, revolving field
Controller PC1.2, electronic control provides total system integration
Battery capacity 2x140Ah
Fuel tank 995l
Guaranteed sound power level - Lw(A) (Enclosed) 97 dB(A)

 



To access our complete brochure library, click here.

Frequency (Hz)

50

Fuel Type

Diesel

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.